*Dec 23, 2013
*ECN S13-2599, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQJ956EP D G S 
M1 3 GX S S NMOS W= 2826596u L= 0.25u 
M2 S GX S D PMOS W= 2826596u L= 0.24u
R1 D 3 2.05e-02 7.281e-03 2.099e-05 
CGS GX S 6.587e-10 
CGD GX D 1.136e-11 
RG G GY 1.7 
RTCV 100 S 1e6 6.129e-05 -4.908e-08 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 2826596u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.106e-05 NSUB = 1.32e+17 
+ KAPPA = 1.22e-01 NFS = 4.388e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 8.795e+15 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 4.575e-08 TREF = 25 BV = 61 
+RS = 1.102e-02 N = 1.045e+00 IS = 1.421e-12 
+EG = 1.213e+00 XTI = -4.654e-01 TRS = 3.707e-03 
+CJO = 2.059e-10 VJ = 5.184e-01 M = 5.770e-01 ) 
.ENDS